您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
ColorBurst Powercore gen2, RGB
Color Kinetics
wall20washing
Powered by
CAD模型選擇
{color_kinetics/wall20washing/colorburst20powercore20gen22c20rgb.prj},{NB=ColorBurst Powercore gen2, RGB},{ORDERNO=ColorBurst Powercore gen2, RGB},{APPARENT_LOAD=30},{ASSEMBLY_CODE=},{BEAM_ANGLE=10°x40° Optional Diffuser (Asymmetric)},{CALCULATE_COEFFICIENT_OF_UTILIZATION=1},{CATEGORY=},{COEFFICIENT_OF_UTILIZATION=0},{COLOR_FILTER=16777215},{COLOR_TEMPERATURE=},{CONTROL_SYSTEM=Color Kinetics full range of controllers, including Light System Manager, Video System Manager Pro, iPlayer 3, Antumbra iColor Keypad, and ColorDial Pro, or third-party controllers},{COPYRIGHT=©2018 Signify Holding. All rights reserved.},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{DESCRIPTION=Landscape LED spotlight with intelligent color light},{DESIGN_OPTION=-1}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
APPARENT_LOAD
apparent load
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BEAM_ANGLE
beam angle
ⁿ/ₐ
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
ⁿ/ₐ
COLOR_FILTER
color filter
ⁿ/ₐ
COLOR_TEMPERATURE
color temperature
ⁿ/ₐ
CONTROL_SYSTEM
control system
ⁿ/ₐ
COPYRIGHT
copyright
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DIMENSIONS
dimensions
ⁿ/ₐ
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
ⁿ/ₐ
EFFECTIVE_PROJECTED_AREA
effective projected area
ⁿ/ₐ
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
ⁿ/ₐ
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FIXTURE_ANGLE
fixture angle
ⁿ/ₐ
FIXTURE_CONNECTIONS
fixture connections
ⁿ/ₐ
FIXTURE_MATERIAL_FINISH
fixture material finish
ⁿ/ₐ
FIXTURE_RUN_LENGTH
fixture run length
ⁿ/ₐ
FREQUENCY
frequency
ⁿ/ₐ
HOST
host
ⁿ/ₐ
HUMIDITY
humidity
ⁿ/ₐ
INITIAL_COLOR
initial color
ⁿ/ₐ
INITIAL_COLOR_TEMPERATURE_2
initial color temperature 2
ⁿ/ₐ
INITIAL_INTENSITY
initial intensity
ⁿ/ₐ
INPUT_VOLTAGE
input voltage
ⁿ/ₐ
INTERFACE
interface
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LAMP
lamp
ⁿ/ₐ
LED_CHANNELS
led channels
ⁿ/ₐ
LENS_INSERT
lens insert
ⁿ/ₐ
LENS_MATERIAL_FINISH
lens material finish
ⁿ/ₐ
LIGHT_LOSS_FACTOR
light loss factor
ⁿ/ₐ
LIGHT_SOURCE
light source
ⁿ/ₐ
LIGHT_SOURCE_LOCATION
light source location
ⁿ/ₐ
LOAD_CLASSIFICATION
load classification
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NUMBER_OF_POLES
number of poles
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PHASE
phase
ⁿ/ₐ
PHOTOMETRIC_WEB_FILE
photometric web file
ⁿ/ₐ
POWER_CONSUMPTION
power consumption
ⁿ/ₐ
POWER_FACTOR
power factor
ⁿ/ₐ
PRODUCT_DOCUMENTATION_LINK
product documentation link
ⁿ/ₐ
PRODUCT_NAME
product name
ⁿ/ₐ
PRODUCT_PAGE_URL
product page url
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SHOW_CONNECTORS
show connectors
ⁿ/ₐ
TEMPERATURE_RANGE
temperature range
ⁿ/ₐ
TILT_ANGLE
tilt angle
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
VOLTAGE
voltage
ⁿ/ₐ
WATTAGE_COMMENTS
wattage comments
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
NAME
name
ⁿ/ₐ
ColorBurst Powercore gen2...
ColorBurst Powercore gen2...
30
10°x40° Optional Diffuser...
1
0
16777215
Color Kinetics full range...
©2018 Signify Holding. Al...
0
0
0
Landscape LED spotlight w...
-1
272 x 163 x 185 mm (10.7 ...
0
26053 mm²
0.333333333333333
0
45
152 mm (6 in) flying lead...
Every application is uniq...
60
5
0 - 95%, non-condensing
0
All Channels Full On
0
100 – 277 VAC, auto-switc...
Data Enabler Pro (DMX / E...
Red/Green/Blue
0
1
0.185221354166667
Color Kinetics
1
Please Load Accompanying ...
1
23.80.70.14.17
Exterior Spotlights
0
1
33 W maximum at full outp...
0.9
Please Load Accompanying ...
ColorBurst Powercore gen2...
http://www.colorkinetics....
0
1
0
1
-40° – 122° F (-40° – 50°...
90
http://www.colorkinetics....
2014 v1.0a
120
3.5 kg (7.7 lb)
ColorBurst Powercore gen2...
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載