Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
CO2 Sensors
HB Products
Powered by
CAD模型選擇
{hb_products/co220sensors.prj},{NB=CO2 Refrigerant Switch - 90..240 V AC},{ORDERNO=CO2 Refrigerant Switch - 90..240 V AC},{AMBIENT_TEMPERATURE=-30...+50°C},{CONTACT_FUNCTION=NC or NO},{CURRENT_CONSUMPTION=},{DIMENSIONS=193 x52x40},{EMC_TEST=EN 61000-2},{HOUSE_DESIGN=Front},{MATERIAL___LIQUID_PARTS=AISI 304 PTFE},{MATERIALE___ELECTRONIC_PARTS=},{MAX_CURRENT_OUTPUT=},{MAX_PRESSURE=150 bar},{PLUG_CONNECTION=M12 - DIN 0627},{PROTECTION_DEGREE=IP65},{REFRIGERANT_TEMPERATURE=-55...+30°C},{THREAD_CONNECTION=34”},{TRANSISTOR_OUTPUT=},{VIBRATIONS=IEC 68-2-6 (4g)},{VOLTAGE=90...240 V AC},{WEIGHT=600 g},{NAME=CO2 Refrigerant Switch - 90..240 V AC}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
LINA
明細表
ORDERNO
ⁿ/ₐ
AMBIENT_TEMPERATURE
ambient temperature
ⁿ/ₐ
CONTACT_FUNCTION
contact function
ⁿ/ₐ
CURRENT_CONSUMPTION
current consumption
ⁿ/ₐ
DIMENSIONS
dimensions
ⁿ/ₐ
EMC_TEST
emc test
ⁿ/ₐ
HOUSE_DESIGN
house design
ⁿ/ₐ
MATERIAL___LIQUID_PARTS
material - liquid parts
ⁿ/ₐ
MATERIALE___ELECTRONIC_PARTS
materiale - electronic parts
ⁿ/ₐ
MAX_CURRENT_OUTPUT
max current output
ⁿ/ₐ
MAX_PRESSURE
max pressure
ⁿ/ₐ
PLUG_CONNECTION
plug connection
ⁿ/ₐ
PROTECTION_DEGREE
protection degree
ⁿ/ₐ
REFRIGERANT_TEMPERATURE
refrigerant temperature
ⁿ/ₐ
THREAD_CONNECTION
thread connection
ⁿ/ₐ
TRANSISTOR_OUTPUT
transistor output
ⁿ/ₐ
VIBRATIONS
vibrations
ⁿ/ₐ
VOLTAGE
voltage
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
NAME
name
ⁿ/ₐ
MATERIAL___ELECTRONIC_PARTS
material - electronic parts
ⁿ/ₐ
MAX__OUTPUT_POWER
max. output power
ⁿ/ₐ
OUTPUT_TYPE
output type
ⁿ/ₐ
EMC
emc
ⁿ/ₐ
GOST_R
gost-r
ⁿ/ₐ
HOUSING_TYPE
housing type
ⁿ/ₐ
MATERIAL_ELECTRONIC_PARTS
material electronic parts
ⁿ/ₐ
MATERIAL_LIQUID_PARTS
material liquid parts
ⁿ/ₐ
MAX__CURRENT_CONSUMPTION
max. current consumption
ⁿ/ₐ
OUTSITE_DIMENSIONS
outsite dimensions
ⁿ/ₐ
PLUG_CONNECTIONS
plug connections
ⁿ/ₐ
ALARM_CONTACT_FUNCTIONT
alarm contact functiont
ⁿ/ₐ
ALARM_OUTPUT
alarm output
ⁿ/ₐ
AMBIANT_TEMPERATURE
ambiant temperature
ⁿ/ₐ
ANALOG_OUTPUT
analog output
ⁿ/ₐ
CABLE_SPECIFICATION
cable specification
ⁿ/ₐ
ENERGY_CONSUMPTION
energy consumption
ⁿ/ₐ
LED_INDICATION
led indication
ⁿ/ₐ
M12_CABEL___5_M
m12 cabel - 5 m
ⁿ/ₐ
MAX__PRESSURE
max. pressure
ⁿ/ₐ
SIZE
size
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
CO2 Refrigerant Switch 24...
CO2 Refrigerant Switch 24...
-30...+50°C
NC or NO
10 mA
268x52x40
EN 61000-2
Front
AISI 304 PTFE
Nylon 6 (PA)
Max 50 mA
150 bar
DIN 43650 - 4 pins
IP65
-55...+30°C
34
PNP or NPN
IEC 68-2-6 (4g)
24 V ACDC + 10%
300 g
CO2 Refrigerant Switch 24...
CO2 Refrigerant Switch - ...
CO2 Refrigerant Switch - ...
-30...+50°C
NC or NO
193 x52x40
EN 61000-2
Front
AISI 304 PTFE
150 bar
M12 - DIN 0627
IP65
-55...+30°C
34”
IEC 68-2-6 (4g)
90...240 V AC
600 g
CO2 Refrigerant Switch - ...
Nylon 6 (PA)
40 W
Solid State Relay
CO2 Refrigerant Switch - ...
CO2 Refrigerant Switch - ...
-60...+50°C
NC or NO
150 bar
IP68
-55...+30°C
34” NPTBSPP
Solid state - 1A
IEC 68-2-6 (4g)
24 V ACDC + 10%
700 g
CO2 Refrigerant Switch - ...
EN 61000
No 0903044
Front
Nylon 6 (PA)
AISI 304 PTFE
Max 600 mA
254 x 51 x 72 mm
M12, 5 pins - DIN 0627
CO2 Refrigerant Level Sen...
CO2 Refrigerant Level Sen...
EN 61000-2
AISI 304 PTFE
M12, 5 pins - DIN 0627
IP65
-55...+30°C
34”
IEC 68-2-6 (4g)
24 ACDC + 10%
Depends on size
CO2 Refrigerant Level Sen...
Nylon 6 (PA)
NONC
PNPNPN
-30...+50°C
4-20 mA
PUR - 5 x 0,34 mm2
Max 50 mA
LED 1 x green, 1 x yellow...
HBxC-M125
150 bar
Depends on size
Angle
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
Oil Sensors
HB Products
09.01.2020
Temperature & Pressure
HB Products
09.01.2020
Fit to DIN - Seal ring
Alfa Laval
23.12.2022
SL-DSM-B - Sensor bracket
Festo
30.08.2023
Modèle 58813/58815 - Y filter - Female / female BSP or NPT - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Humidity Sensor Components
TE Connectivity
02.06.2020
EC002301 - Multifunction measuring instrument
Omron
01.02.2024
Show more
Previews
3D
2D
下載CAD模型
CAD下載