您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Camera Security AUTODOME IP 4000
Bosch Security
Powered by
CAD模型選擇
{bosch_security/camera_security_ptz_dome_autodome_ip_4000.prj},{NB=camera_security_ptz_dome_autodome_ip_4000_1080p},{NAME=camera_security_ptz_dome_autodome_ip_4000_1080p},{ZVISIBLEWALLMOUNT=1.000},{ZVISIBLEPENDANTBASE=1.000},{ZVISIBLECAMERAFIELDOFVIEWMANUALRANGE=0.000},{ZVISIBLECAMERAFIELDOFVIEWIVA=0.000},{ZVISIBLECAMERAFIELDOFVIEWDORI4I=0.000},{ZVISIBLECAMERAFIELDOFVIEWDORI3R=0.000},{ZVISIBLECAMERAFIELDOFVIEWDORI2O=0.000},{ZVISIBLECAMERAFIELDOFVIEWDORI1D=0.000},{ZVISIBLECAMERAFIELDOFVIEW=0.000},{ZVISIBLECAMERA=1.000},{ZVISIBILEPIPEMOUNT=0.000},{ZROOMDEPTHTOPDESIRED=200.000},{ZROOMDEPTHRIGHTDESIRED=200.000},{ZROOMDEPTHLEFTDESIRED=200.000},{ZROOMDEPTHFRONTDESIRED=200.000},{ZROOMDEPTHBOTTOMDESIRED=200.000},{ZROOMDEPTHBACKDESIRED=200.000}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
LINA
明細表
VARIANTNAME
ⁿ/ₐ
ZVISIBLEWALLMOUNT
z Visible Wall Mount
ⁿ/ₐ
ZVISIBLEPENDANTBASE
z Visible Pendant Base
ⁿ/ₐ
ZVISIBLECAMERAFIELDOFVIEWMANUALRANGE
z Visible Camera Field of View Manual Range
ⁿ/ₐ
ZVISIBLECAMERAFIELDOFVIEWIVA
z Visible Camera Field of View IVA
ⁿ/ₐ
ZVISIBLECAMERAFIELDOFVIEWDORI4I
z Visible Camera Field of View DORI 4I
ⁿ/ₐ
ZVISIBLECAMERAFIELDOFVIEWDORI3R
z Visible Camera Field of View DORI 3R
ⁿ/ₐ
ZVISIBLECAMERAFIELDOFVIEWDORI2O
z Visible Camera Field of View DORI 2O
ⁿ/ₐ
ZVISIBLECAMERAFIELDOFVIEWDORI1D
z Visible Camera Field of View DORI 1D
ⁿ/ₐ
ZVISIBLECAMERAFIELDOFVIEW
z Visible Camera Field of View
ⁿ/ₐ
ZVISIBLECAMERA
z Visible Camera
ⁿ/ₐ
ZVISIBILEPIPEMOUNT
z Visibile Pipe Mount
ⁿ/ₐ
ZROOMDEPTHTOPDESIRED
z Room Depth Top Desired
ⁿ/ₐ
ZROOMDEPTHRIGHTDESIRED
z Room Depth Right Desired
ⁿ/ₐ
ZROOMDEPTHLEFTDESIRED
z Room Depth Left Desired
ⁿ/ₐ
ZROOMDEPTHFRONTDESIRED
z Room Depth Front Desired
ⁿ/ₐ
ZROOMDEPTHBOTTOMDESIRED
z Room Depth Bottom Desired
ⁿ/ₐ
ZROOMDEPTHBACKDESIRED
z Room Depth Back Desired
ⁿ/ₐ
ZPULLGRIPSIZE
z Pullgrip Size
ⁿ/ₐ
ZWIDEDYNAMICRANGE
z Wide Dynamic Range
ⁿ/ₐ
ZSTORAGETEMPERATURE
z Storage Temperature
ⁿ/ₐ
ZSIGNALTONOISERATIO
z Signal to Noise Ratio
ⁿ/ₐ
ZSENSITIVITY
z Sensitivity
ⁿ/ₐ
ZRESOLUTION
z Resolution
ⁿ/ₐ
ZOPERATINGTEMPERATURE
z Operating Temperature
ⁿ/ₐ
ZLENSTYPE
z Lens Type
ⁿ/ₐ
ZIMAGESENSOR
z Image Sensor
ⁿ/ₐ
ZHUMIDITY
z Humidity
ⁿ/ₐ
ZDAYANDNIGHT
z Day and Night
ⁿ/ₐ
WIDEDYNAMICRANGE
Wide Dynamic Range
ⁿ/ₐ
STORAGETEMPERATURE
Storage Temperature
ⁿ/ₐ
SIGNALTONOISERATIO
Signal to Noise Ratio
ⁿ/ₐ
SENSITIVITY
Sensitivity
ⁿ/ₐ
RESOLUTION
Resolution
ⁿ/ₐ
OPERATINGTEMPERATURE
Operating Temperature
ⁿ/ₐ
LENSTYPE
Lens Type
ⁿ/ₐ
IMAGESENSOR
Image Sensor
ⁿ/ₐ
HUMIDITY
Humidity
ⁿ/ₐ
DAYANDNIGHT
Day and Night
ⁿ/ₐ
ZFOVZ
z FOV Z
ⁿ/ₐ
ZFOVY
z FOV Y
ⁿ/ₐ
ZFOVX
z FOV X
ⁿ/ₐ
ZTYPERESOLUTION
z Type Resolution
ⁿ/ₐ
ZTYPEMOUNT
z Type Mount
ⁿ/ₐ
ZTYPEDOME
z Type Dome
ⁿ/ₐ
ZTYPECAMERABASE
z Type Camera Base
ⁿ/ₐ
ZPENDANTLENGTH
z Pendant Length
ⁿ/ₐ
ZPARTNUMBER
z Part Number
ⁿ/ₐ
ZPARTDESCRIPTION
z Part Description
ⁿ/ₐ
ZMOUNTPARTNUMBER
z Mount Part Number
ⁿ/ₐ
ZLENSZDEFLECTION
z Lens Z Deflection
ⁿ/ₐ
ZLENSZ
z Lens Z
ⁿ/ₐ
ZLENSY
z Lens Y
ⁿ/ₐ
ZLENSX
z Lens X
ⁿ/ₐ
ZCAMERAZ
z Camera Z
ⁿ/ₐ
ZCAMERAY
z Camera Y
ⁿ/ₐ
ZCAMERAX
z Camera X
ⁿ/ₐ
ZCAMERAPOSITIONWIDTH
z Camera Position Width
ⁿ/ₐ
ZCAMERAPOSITIONTILT
z Camera Position Tilt
ⁿ/ₐ
ZCAMERAPOSITIONROTATE
z Camera Position Rotate
ⁿ/ₐ
ZCAMERAPOSITIONHEIGHT
z Camera Position Height
ⁿ/ₐ
ZCAMERAPOSITIONDEPTH
z Camera Position Depth
ⁿ/ₐ
ZASPECTRATIOVERTICAL
z Aspect Ratio Vertical
ⁿ/ₐ
ZASPECTRATIOHORIZONTAL
z Aspect Ratio Horizontal
ⁿ/ₐ
ZANGLEPANACTUALMIN
z Angle Pan Actual Min
ⁿ/ₐ
ZANGLEPANACTUALMAX
z Angle Pan Actual Max
ⁿ/ₐ
ZACCESSORYPARTNUMBER
z Accessory Part Number
ⁿ/ₐ
ZOFFSET
z Offset
ⁿ/ₐ
DEFAULTELEVATION
Default Elevation
ⁿ/ₐ
VORGABEANSICHT
Vorgabe-Ansicht
ⁿ/ₐ
ZSHOWFIELDOFVIEWREPRESENTINGIVARANGE
z Show Field of View Representing IVA Range
ⁿ/ₐ
ZRESOLUTIONVERTICAL
z Resolution Vertical
ⁿ/ₐ
ZRESOLUTIONHORIZONTAL
z Resolution Horizontal
ⁿ/ₐ
ZIVATARGETISPERSONUPRIGHT
z IVA Target is Person Upright
ⁿ/ₐ
ZIVATARGETISPERSONCRAWLING
z IVA Target is Person Crawling
ⁿ/ₐ
ZIVATARGETISCUSTOMSIZE
z IVA Target is Custom Size
ⁿ/ₐ
ZIVATARGETWIDTHDESIRED
z IVA Target Width Desired
ⁿ/ₐ
ZIVATARGETWIDTHACTUAL
z IVA Target Width Actual
ⁿ/ₐ
ZIVATARGETHEIGHTDESIRED
z IVA Target Height Desired
ⁿ/ₐ
ZIVATARGETHEIGHTACTUAL
z IVA Target Height Actual
ⁿ/ₐ
ZIVAPERCENTAGEMIN
z IVA Percentage Min
ⁿ/ₐ
ZIVAPERCENTAGEMAX
z IVA Percentage Max
ⁿ/ₐ
ZFIELDOFVIEWLENGTHSTARTIVA
z Field of View Length Start IVA
ⁿ/ₐ
ZFIELDOFVIEWLENGTHENDIVA
z Field of View Length End IVA
ⁿ/ₐ
ZFIELDOFVIEWANGLEVERTICAL
z Field of View Angle Vertical
ⁿ/ₐ
ZFIELDOFVIEWANGLEHORIZONTALDESIRED
z Field of View Angle Horizontal Desired
ⁿ/ₐ
ZFIELDOFVIEWANGLEHORIZONTALACTUALMIN
z Field of View Angle Horizontal Actual Min
ⁿ/ₐ
ZFIELDOFVIEWANGLEHORIZONTALACTUALMAX
z Field of View Angle Horizontal Actual Max
ⁿ/ₐ
ZFIELDOFVIEWANGLEHORIZONTALACTUAL
z Field of View Angle Horizontal Actual
ⁿ/ₐ
ZANGLETILTACTUALMIN
z Angle Tilt Actual Min
ⁿ/ₐ
ZANGLETILTACTUALMAX
z Angle Tilt Actual Max
ⁿ/ₐ
SHOWFIELDOFVIEWREPRESENTINGMANUALRANGE
Show Field of View Representing Manual Range
ⁿ/ₐ
SHOWFIELDOFVIEWREPRESENTINGDORIRANGES
Show Field of View Representing DORI Ranges
ⁿ/ₐ
PIXELSPERMETERONOBJECTOBJECTDISTANCEACTUAL
Pixels per Meter on Object Object Distance Actual
ⁿ/ₐ
PIXELSPERMETERONOBJECTDESIRED
Pixels per Meter on Object Desired
ⁿ/ₐ
OBJECTDISTANCEPIXELSPERMETERONOBJECTCALCULATED
Object Distance Pixels per Meter on Object Calculated
ⁿ/ₐ
OBJECTDISTANCEDESIREDCALCULATOR
Object Distance Desired Calculator
ⁿ/ₐ
FIELDOFVIEWVISIBLE
Field of View Visible
ⁿ/ₐ
FIELDOFVIEWLENGTHENDDORIRECOGNITION
Field of View Length End DORI Recognition
ⁿ/ₐ
FIELDOFVIEWLENGTHENDDORIOBSERVATION
Field of View Length End DORI Observation
ⁿ/ₐ
FIELDOFVIEWLENGTHENDDORIIDENTIFICATION
Field of View Length End DORI Identification
ⁿ/ₐ
FIELDOFVIEWLENGTHENDDORIDETECTION
Field of View Length End DORI Detection
ⁿ/ₐ
FIELDOFVIEWANGLEHORIZONTALDESIRED
Field of View Angle Horizontal Desired
ⁿ/ₐ
FIELDOFVIEWANGLEHORIZONTALACTUAL
Field of View Angle Horizontal Actual
ⁿ/ₐ
ANGLETILTDESIRED
Angle Tilt Desired
ⁿ/ₐ
ANGLETILTACTUAL
Angle Tilt Actual
ⁿ/ₐ
ANGLEPANDESIRED
Angle Pan Desired
ⁿ/ₐ
ANGLEPANACTUAL
Angle Pan Actual
ⁿ/ₐ
HASWALLMOUNT
Has Wall Mount
ⁿ/ₐ
HASTINTEDDOME
Has Tinted Dome
ⁿ/ₐ
HASSURFACEMOUNT
Has Surface Mount
ⁿ/ₐ
HASPIPEMOUNT500MM
Has Pipe Mount 500mm
ⁿ/ₐ
HASPIPEMOUNT300MM
Has Pipe Mount 300mm
ⁿ/ₐ
HASPIPEMOUNT200MM
Has Pipe Mount 200mm
ⁿ/ₐ
HASINCEILINGMOUNT
Has InCeiling Mount
ⁿ/ₐ
HASCLEARDOME
Has Clear Dome
ⁿ/ₐ
PARTNUMBER
Part Number
ⁿ/ₐ
PARTDESCRIPTION
Part Description
ⁿ/ₐ
ORIGINALCREATIONDATE
Original Creation Date
ⁿ/ₐ
MODELL
Modell
ⁿ/ₐ
MOUNTPARTNUMBER
Mount Part Number
ⁿ/ₐ
MODELDISCLAIMER
Model Disclaimer
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
MANUFACTURER
Manufacturer
ⁿ/ₐ
FAMILYVERSION
Family Version
ⁿ/ₐ
HERSTELLER
Hersteller
ⁿ/ₐ
EQUIPMENTABBREVIATION
Equipment Abbreviation
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DATELASTMODIFIED
Date Last Modified
ⁿ/ₐ
COPYRIGHT
Copyright
ⁿ/ₐ
COMMERCIALNAME
Commercial Name
ⁿ/ₐ
ACCESSORYPARTNUMBER
Accessory Part Number
ⁿ/ₐ
BESCHREIBUNG
Beschreibung
ⁿ/ₐ
ZERRORTEXT
z Error Text
ⁿ/ₐ
ZERRORLENGTH
z Error Length
ⁿ/ₐ
ZERRORCONDITIONMOUNTSELECTION
z Error Condition Mount Selection
ⁿ/ₐ
ZERRORCONDITIONMOUNTAVAILABLE
z Error Condition Mount Available
ⁿ/ₐ
ZERRORCONDITIONIVATARGETSELECTION
z Error Condition IVA Target Selection
ⁿ/ₐ
ZERROR
z Error
ⁿ/ₐ
camera_security_ptz_dome_...
1080p
1.000
1.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.000
0.000
200.000
200.000
200.000
200.000
200.000
200.000
300.000
Digital Tone mapping
-30 ºC to +70 ºC (-22 ºF ...
Intelligent Dynamic Noise...
0.034 lx
1920 x 1080
-10 ºC to +60 ºC (+14 °F ...
Varifocal 3.3 to 10 mm, D...
1/2.8 progressive scan CM...
Less than 90% RH
Mechanical switchable IR ...
Digital Tone mapping
-30 ºC to +70 ºC (-22 ºF ...
Intelligent Dynamic Noise...
0.034 lx
1920 x 1080
-10 ºC to +60 ºC (+14 °F ...
Varifocal 3.3 to 10 mm, D...
1/2.8 progressive scan CM...
Less than 90% RH
Mechanical switchable IR ...
9.930
-8.294
0.000
1080.000
1.000
2.000
1.000
0.500
NEZ-4212-PPTW4
AUTODOME IP 4000 HD, 12x ...
VEZ-A4-WW
1.938
4.160
0.000
-1.938
7.992
4.134
0.000
0.000
-90.000
180.000
7.992
4.134
9.000
16.000
-180.000
180.000
None Selected
0.000
48.000
48.000
0.000
1080.000
1920.000
1.000
0.000
0.000
19.685
19.685
70.866
70.866
0.013
0.186
397.570
1639.757
28.856
51.300
4.600
51.300
51.300
0.000
90.000
0.000
1.000
314.833
250.000
199.919
393.701
0.000
629.667
1249.339
314.833
3148.333
51.300
51.300
0.000
0.000
0.000
0.000
1.000
1.000
0.000
0.000
0.000
0.000
0.000
0.000
NEZ-4212-PPTW4
AUTODOME IP 4000 HD, 12x ...
April 13, 2015
See Part Number
VEZ-A4-WW
For More Information, Con...
See Part Number
Bosch
1
Bosch
SC
See Part Description
February 18, 2015
Copyright © 2015 Bosch
AUTODOME IP 4000 HD
None Selected
See Part Description
Available
0.125
0.000
0.000
0.000
0.000
camera_security_ptz_dome_...
720p
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.000
0.000
200.000
200.000
200.000
200.000
200.000
200.000
300.000
Digital Tone mapping
-30 ºC to +70 ºC (-22 ºF ...
Intelligent Dynamic Noise...
0.034 lx
1280 x 720
-10 ºC to +60 ºC (+14 °F ...
Varifocal 3.3 to 10 mm, D...
1/2.8 progressive scan CM...
Less than 90% RH
Mechanical switchable IR ...
Digital Tone mapping
-30 ºC to +70 ºC (-22 ºF ...
Intelligent Dynamic Noise...
0.034 lx
1280 x 720
-10 ºC to +60 ºC (+14 °F ...
Varifocal 3.3 to 10 mm, D...
1/2.8 progressive scan CM...
Less than 90% RH
Mechanical switchable IR ...
4.160
-1.938
0.000
720.000
2.000
2.000
1.000
0.500
NEZ-4112-PPTW4
AUTODOME IP 4000 HD, 12x ...
NDA-AS-SMB
1.938
4.160
0.000
-1.938
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
9.000
16.000
-180.000
180.000
None Selected
0.000
48.000
48.000
0.000
720.000
1280.000
1.000
0.000
0.000
19.685
19.685
70.866
70.866
0.013
0.186
397.570
1639.757
28.856
51.300
4.600
51.300
51.300
0.000
90.000
0.000
1.000
209.889
250.000
133.279
393.701
0.000
419.778
832.892
209.889
2098.889
51.300
51.300
0.000
0.000
0.000
0.000
0.000
1.000
1.000
0.000
0.000
0.000
0.000
0.000
NEZ-4112-PPTW4
AUTODOME IP 4000 HD, 12x ...
April 13, 2015
See Part Number
NDA-AS-SMB
For More Information, Con...
See Part Number
Bosch
1
Bosch
SC
See Part Description
February 18, 2015
Copyright © 2015 Bosch
AUTODOME IP 4000 HD
None Selected
See Part Description
Available
0.125
0.000
0.000
0.000
0.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...
Previews
3D
2D
下載CAD模型
CAD下載