您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
BUS Ele NEMA 3 QSCP
Cooper
Powered by
CAD模型選擇
{cooper/bus_ele_nema_3_qscp.prj},{NB=ERROR_LOAD TYPE CATALOG},{IDENT=ERROR_LOAD TYPE CATALOG},{CIRCUIT_NAMING=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=4},{ELECTRICAL_POTENTIAL=208},{GROUND_BUS=1},{HEIGHT=4.167},{HOST=5},{MAIN_OPTION=1},{MAINS=30},{MASSUNIT=1},{MAX__1_POLE_BREAKERS=18},{MCB_RATING=0},{NEUTRAL_AMPACITY=0},{NEUTRAL_BUS=1},{NEUTRAL_RATING=0},{NUMBER_OF_POLES=3},{OVERALL_DEPTH=0.640},{OVERALL_HEIGHT=4.521},{OVERALL_WIDTH=1.767},{PANEL_CONFIGURATION=1},{PART_TYPE=14},{PHASE=3},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{SUBFEED_LUGS=0},{VERSION=1},{ASSEMBLY_CODE=D5010200},{BUSSING=},{CATEGORY=},{CIRCUIT_PREFIX=},{CIRCUIT_PREFIX_SEPARATOR=}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
IDENT
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BUSSING
bussing
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CIRCUIT_NAMING
circuit naming
ⁿ/ₐ
CIRCUIT_PREFIX
circuit prefix
ⁿ/ₐ
CIRCUIT_PREFIX_SEPARATOR
circuit prefix separator
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DISTRIBUTION_SYSTEM
distribution system
ⁿ/ₐ
ELECTRICAL_POTENTIAL
electrical potential
ⁿ/ₐ
ENCLOSURE
enclosure
ⁿ/ₐ
ENCLOSURE_MODEL_NUMBER
enclosure model number
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FEED
feed
ⁿ/ₐ
GROUND_BUS
ground bus
ⁿ/ₐ
GROUND_OPTION
ground option
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HOST
host
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LOAD_CLASSIFICATION
load classification
ⁿ/ₐ
MAIN_OPTION
main option
ⁿ/ₐ
MAINS
mains
ⁿ/ₐ
MAINS_TYPE
mains type
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MAX__1_POLE_BREAKERS
max #1 pole breakers
ⁿ/ₐ
MCB_RATING
mcb rating
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
MODIFICATIONS
modifications
ⁿ/ₐ
MOUNTING
mounting
ⁿ/ₐ
NEUTRAL_AMPACITY
neutral ampacity
ⁿ/ₐ
NEUTRAL_BUS
neutral bus
ⁿ/ₐ
NEUTRAL_OPTION
neutral option
ⁿ/ₐ
NEUTRAL_RATING
neutral rating
ⁿ/ₐ
NUMBER_OF_POLES
number of poles
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
OVERALL_DEPTH
overall depth
ⁿ/ₐ
OVERALL_HEIGHT
overall height
ⁿ/ₐ
OVERALL_WIDTH
overall width
ⁿ/ₐ
PANEL_CONFIGURATION
panel configuration
ⁿ/ₐ
PANEL_NAME
panel name
ⁿ/ₐ
PANELBOARD_MATERIAL
panelboard material
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PHASE
phase
ⁿ/ₐ
PRODUCT_URL
product url
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SERIES
series
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SHORT_CIRCUIT_RATING
short circuit rating
ⁿ/ₐ
SUBFEED_LUGS
subfeed lugs
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
VOLTAGE
voltage
ⁿ/ₐ
WATTAGE
wattage
ⁿ/ₐ
ERROR_LOAD TYPE CATALOG
ERROR_LOAD TYPE CATALOG
D5010200
0
0
0
4
Fusible Panelboard
-1
208
NEMA 3R
2A1649-4
1
4.167
5
1
30
Cooper Bussmann
1
18
0
QSCP4
Surface
0
1
0
3
23.80.30.11.17
Distribution Boards and C...
0.640
4.521
1.767
1
14
3
http://www.cooperbussmann...
0
1
Quik-Spec Coordination Pa...
0
0
http://www.cooperbussmann...
1
208.00 V
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...
Previews
3D
2D
下載CAD模型
CAD下載