您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
BRACKET 2
ES-SYSTEM
profiles20and20structures
Powered by
CAD模型選擇
{es_system/profiles20and20structures/bracket202.prj},{NB=1941001BRACKET 2 2920},{ORDERNO=1941001BRACKET 2 2920},{APPARENT_LOAD=26},{ASSEMBLY_CODE=},{CALCULATE_COEFFICIENT_OF_UTILIZATION=0},{CATEGORY=},{COEFFICIENT_OF_UTILIZATION=0},{COLOR_FILTER=16777215},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{DESCRIPTION=},{DESIGN_OPTION=-1},{DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT=0},{FAMILY_NAME=},{HOST=5},{INITIAL_COLOR=0},{INITIAL_INTENSITY=0},{IP=IP20},{KEYNOTE=},{KOD=1940001},{LAMP=LED 830},{LIGHT_LOSS_FACTOR=0},{LIGHT_SOURCE=1},{MANUFACTURER=ES-SYSTEM},{MASA=8},{MASSUNIT=1},{MOC_OPRAWY=26},{MODEL=BRACKET 2},{OMNICLASS_NUMBER=23.80.70.00},{OMNICLASS_TITLE=Lighting},{PART_TYPE=0},{PHOTOMETRIC_WEB_FILE=1940061.ies}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ORDERNO
ⁿ/ₐ
APPARENT_LOAD
apparent load
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
ⁿ/ₐ
COLOR_FILTER
color filter
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
HOST
host
ⁿ/ₐ
INITIAL_COLOR
initial color
ⁿ/ₐ
INITIAL_INTENSITY
initial intensity
ⁿ/ₐ
IP
ip
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
KOD
kod
ⁿ/ₐ
LAMP
lamp
ⁿ/ₐ
LIGHT_LOSS_FACTOR
light loss factor
ⁿ/ₐ
LIGHT_SOURCE
light source
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASA
masa
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MOC_OPRAWY
moc oprawy
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PHOTOMETRIC_WEB_FILE
photometric web file
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
STEROWANIE
sterowanie
ⁿ/ₐ
TILT_ANGLE
tilt angle
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WATTAGE_COMMENTS
wattage comments
ⁿ/ₐ
NAME
name
ⁿ/ₐ
1937061BRACKET 2 980
1937061BRACKET 2 980
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1940001
LED 830
0
1
ES-SYSTEM
8
1
26
BRACKET 2
23.80.70.00
Lighting
0
1940061.ies
0
1
0
ON/OFF
90
www.essystem.pl/pl
Autodesk Revit 2015
120
1937061BRACKET 2 980
1938061BRACKET 2 1465
1938061BRACKET 2 1465
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1940061
LED 830
0
1
ES-SYSTEM
8
1
26
BRACKET 2
23.80.70.00
Lighting
0
1940061.ies
0
1
0
DALI
90
www.essystem.pl/pl
Autodesk Revit 2015
120
1938061BRACKET 2 1465
1939061BRACKET 2 1950
1939061BRACKET 2 1950
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1939101
LED 840
0
1
ES-SYSTEM
5.4
1
26
BRACKET 2
23.80.70.00
Lighting
0
1939061.ies
0
1
0
ON/OFF
90
www.essystem.pl/pl
Autodesk Revit 2015
85
1939061BRACKET 2 1950
1940061BRACKET 2 2920
1940061BRACKET 2 2920
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1940101
LED 840
0
1
ES-SYSTEM
8
1
26
BRACKET 2
23.80.70.00
Lighting
0
1940061.ies
0
1
0
ON/OFF
90
www.essystem.pl/pl
Autodesk Revit 2015
120
1940061BRACKET 2 2920
1941061BRACKET 2 2920
1941061BRACKET 2 2920
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1938001
LED 830
0
1
ES-SYSTEM
4.1
1
26
BRACKET 2
23.80.70.00
Lighting
0
1938061.ies
0
1
0
ON/OFF
90
www.essystem.pl/pl
Autodesk Revit 2015
60
1941061BRACKET 2 2920
1937001BRACKET 2 980
1937001BRACKET 2 980
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1937101
LED 840
0
1
ES-SYSTEM
2.8
1
26
BRACKET 2
23.80.70.00
Lighting
0
1937061.ies
0
1
0
ON/OFF
90
www.essystem.pl/pl
Autodesk Revit 2015
39
1937001BRACKET 2 980
1938001BRACKET 2 1465
1938001BRACKET 2 1465
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1941101
LED 840
0
1
ES-SYSTEM
8
1
26
BRACKET 2
23.80.70.00
Lighting
0
1941061.ies
0
1
0
ON/OFF
90
www.essystem.pl/pl
Autodesk Revit 2015
120
1938001BRACKET 2 1465
1939001BRACKET 2 1950
1939001BRACKET 2 1950
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1941001
LED 830
0
1
ES-SYSTEM
8
1
26
BRACKET 2
23.80.70.00
Lighting
0
1941061.ies
0
1
0
ON/OFF
90
www.essystem.pl/pl
Autodesk Revit 2015
120
1939001BRACKET 2 1950
1940001BRACKET 2 2920
1940001BRACKET 2 2920
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1937301
LED 840
0
1
ES-SYSTEM
2.8
1
26
BRACKET 2
23.80.70.00
Lighting
0
1937061.ies
0
1
0
ON/OFF
90
www.essystem.pl/pl
Autodesk Revit 2015
26
1940001BRACKET 2 2920
1941001BRACKET 2 2920
1941001BRACKET 2 2920
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1940001
LED 830
0
1
ES-SYSTEM
8
1
26
BRACKET 2
23.80.70.00
Lighting
0
1940061.ies
0
1
0
ON/OFF
90
www.essystem.pl/pl
Autodesk Revit 2015
120
1941001BRACKET 2 2920
1937101BRACKET 2 980
1937101BRACKET 2 980
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1940161
LED 840
0
1
ES-SYSTEM
8
1
26
BRACKET 2
23.80.70.00
Lighting
0
1940061.ies
0
1
0
DALI
90
www.essystem.pl/pl
Autodesk Revit 2015
120
1937101BRACKET 2 980
1937161BRACKET 2 980
1937161BRACKET 2 980
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1938301
LED 840
0
1
ES-SYSTEM
4.1
1
26
BRACKET 2
23.80.70.00
Lighting
0
1938061.ies
0
1
0
ON/OFF
90
www.essystem.pl/pl
Autodesk Revit 2015
41
1937161BRACKET 2 980
1938101BRACKET 2 1465
1938101BRACKET 2 1465
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1938161
LED 840
0
1
ES-SYSTEM
4.1
1
26
BRACKET 2
23.80.70.00
Lighting
0
1938061.ies
0
1
0
DALI
90
www.essystem.pl/pl
Autodesk Revit 2015
60
1938101BRACKET 2 1465
1938161BRACKET 2 1465
1938161BRACKET 2 1465
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1939061
LED 830
0
1
ES-SYSTEM
5.4
1
26
BRACKET 2
23.80.70.00
Lighting
0
1939061.ies
0
1
0
DALI
90
www.essystem.pl/pl
Autodesk Revit 2015
85
1938161BRACKET 2 1465
1939101BRACKET 2 1950
1939101BRACKET 2 1950
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1937301
LED 840
0
1
ES-SYSTEM
2.8
1
26
BRACKET 2
23.80.70.00
Lighting
0
1937061.ies
0
1
0
ON/OFF
90
www.essystem.pl/pl
Autodesk Revit 2015
26
1939101BRACKET 2 1950
1939161BRACKET 2 1950
1939161BRACKET 2 1950
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1939061
LED 830
0
1
ES-SYSTEM
5.4
1
26
BRACKET 2
23.80.70.00
Lighting
0
1939061.ies
0
1
0
DALI
90
www.essystem.pl/pl
Autodesk Revit 2015
85
1939161BRACKET 2 1950
1940101BRACKET 2 2920
1940101BRACKET 2 2920
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1938061
LED 830
0
1
ES-SYSTEM
4.1
1
26
BRACKET 2
23.80.70.00
Lighting
0
1938061.ies
0
1
0
DALI
90
www.essystem.pl/pl
Autodesk Revit 2015
60
1940101BRACKET 2 2920
1940161BRACKET 2 2920
1940161BRACKET 2 2920
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1938301
LED 840
0
1
ES-SYSTEM
4.1
1
26
BRACKET 2
23.80.70.00
Lighting
0
1938061.ies
0
1
0
ON/OFF
90
www.essystem.pl/pl
Autodesk Revit 2015
41
1940161BRACKET 2 2920
1937301BRACKET 2 980
1937301BRACKET 2 980
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1939061
LED 830
0
1
ES-SYSTEM
5.4
1
26
BRACKET 2
23.80.70.00
Lighting
0
1939061.ies
0
1
0
DALI
90
www.essystem.pl/pl
Autodesk Revit 2015
85
1937301BRACKET 2 980
1938301BRACKET 2 1465
1938301BRACKET 2 1465
26
0
0
16777215
0
0
0
-1
0
5
0
0
IP20
1941101
LED 840
0
1
ES-SYSTEM
8
1
26
BRACKET 2
23.80.70.00
Lighting
0
1941061.ies
0
1
0
ON/OFF
90
www.essystem.pl/pl
Autodesk Revit 2015
120
1938301BRACKET 2 1465
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載