您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
BoostLEDStrip 180 1000mm 145W 954LM0001
Ambience
symphony20201320boost20led20strip
Powered by
CAD模型選擇
{ambience/symphony20201320boost20led20strip/boostledstrip_180_1000mm_145w_954lm0001.prj},{NB=BoostLEDStrip_180_1000mm_145W_954LM0001},{ORDERNO=BoostLEDStrip_180_1000mm_145W_954LM0001},{APPARENT_LOAD=0},{CALCULATE_COEFFICIENT_OF_UTILIZATION=0},{COEFFICIENT_OF_UTILIZATION=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=1219.200},{HOST=5},{MAINTAIN_ANNOTATION_ORIENTATION=0},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SEGMENT_COUNT=2},{SEGMENT_LENGTH=1000},{SHARED=0},{STRIP_OVERALL_LENGTH=2000},{THICKNESS=2.500},{WIDTH=10},{ACCESSORIES=Symphony profile range},{CRI=95+},{DESIGN_OPTION=-1},{DIMMING_OPTIONS=Non Dim, 1-10v, push dim, DALI, touch plate or remote control},{DRIVER=Tridonic, Osram or Meanwell 24vDC}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ACCESSORIES
accessories
ⁿ/ₐ
APPARENT_LOAD
apparent load
ⁿ/ₐ
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
ⁿ/ₐ
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CRI
cri
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DIMMING_OPTIONS
dimming options
ⁿ/ₐ
DRIVER
driver
ⁿ/ₐ
HOST
host
ⁿ/ₐ
LENGTHS
lengths
ⁿ/ₐ
LIGHT_SOURCE
light source
ⁿ/ₐ
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
MOUNTING
mounting
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
RATING
rating
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SEGMENT_COUNT
segment count
ⁿ/ₐ
SEGMENT_LENGTH
segment length
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
STRIP_OVERALL_LENGTH
strip overall length
ⁿ/ₐ
THICKNESS
thickness
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
VOLTAGE
voltage
ⁿ/ₐ
WATTAGE_COMMENTS
wattage comments
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
NAME
name
ⁿ/ₐ
BoostLEDStrip_180_1000mm_...
BoostLEDStrip_180_1000mm_...
Symphony profile range
0
0
0
0
95+
0
1219.200
-1
Non Dim, 1-10v, push dim,...
Tridonic, Osram or Meanwe...
5
5000mm cuts every 50/33/2...
2216 SMD LED’s 180 pcs/m
0
1
Boost LED Strip
3M Adhesive
0
IP20 or IP66
0
1
2
1000
0
2000
2.500
www.ambiencelighting.com....
2016
24V DC
14.5 W
10
BoostLEDStrip_180_1000mm_...
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載