피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
환영합니다
CAD 모델
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
환영합니다
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
공인 카탈로그
카테고리 별
표준별
IFC 4.0 제작
언어선택:
English
English
Amare
Hekman Contract
Powered by
CAD모델 선택
{hekman/amare.prj},{NB=C7252},{ORDERNO=C7252},{ALWAYS_VERTICAL=1},{CASTER=MIN},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{DEPTH=2.500},{DOOR=MIN},{DRAWERS=MIN},{FB=MIN},{FB_2=MIN},{H_B=MIN},{H_DRAWER=MIN},{HBODY=MIN},{HEIGHT=47.500},{HEIGHT_2=MIN},{HOST=0},{INTERIOR=MIN},{LOCK=MIN},{LOW_EMITTING_FINISH=1},{LOW_EMITTING_MATERIAL=1},{M=MIN},{MASSUNIT=1},{METAL_FEET=MIN},{PERCENTAGE_OF_RECYCLED_CONTENT=0},{RISER=MIN},{ROOM_CALCULATION_POINT=0},{SALVAGE_OR_REUSE=1},{SHARED=0},{WIDTH=63.250},{WORK_PLANE_BASED=0},{DRAWER=MIN},{FRONT_BASE=MIN},{H_CASE=MIN},{W_DRAWERS=MIN},{DIST_PULL=MIN},{LOCK_2=MIN},{W__DRAWERS=MIN},{H_DIVISION=MIN},{H_DOOR=MIN},{HARDWARE=MIN},{LOCK_LEFT=MIN},{LOCK_RIGHT=MIN}
필터 설정
필터 적용
필터의 삭제
취소
CAD 다운로드
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
CASTER
caster
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DEPTH
depth
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DOOR
door
ⁿ/ₐ
DRAWERS
drawers
ⁿ/ₐ
FB
fb
ⁿ/ₐ
FB_2
fb#2
ⁿ/ₐ
H_B
h.b
ⁿ/ₐ
H_DRAWER
h.drawer
ⁿ/ₐ
HBODY
hbody
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HEIGHT_2
height#2
ⁿ/ₐ
HOST
host
ⁿ/ₐ
INTERIOR
interior
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LOCK
lock
ⁿ/ₐ
LOW_EMITTING_FINISH
low emitting finish
ⁿ/ₐ
LOW_EMITTING_MATERIAL
low emitting material
ⁿ/ₐ
M
m
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
METAL_FEET
metal feet
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
ⁿ/ₐ
RISER
riser
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
SALVAGE_OR_REUSE
salvage or reuse
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
DRAWER
drawer
ⁿ/ₐ
FRONT_BASE
front base
ⁿ/ₐ
H_CASE
h.case
ⁿ/ₐ
W_DRAWERS
w.drawers
ⁿ/ₐ
DIST_PULL
dist.pull
ⁿ/ₐ
LOCK_2
lock#2
ⁿ/ₐ
W__DRAWERS
w. drawers
ⁿ/ₐ
H_DIVISION
h.division
ⁿ/ₐ
H_DOOR
h.door
ⁿ/ₐ
HARDWARE
hardware
ⁿ/ₐ
LOCK_LEFT
lock_left
ⁿ/ₐ
LOCK_RIGHT
lock_right
ⁿ/ₐ
SHELVES
shelves
ⁿ/ₐ
W_HARDWARE
w.hardware
ⁿ/ₐ
VOID_RADIUS
void radius
ⁿ/ₐ
BACK1
back1
ⁿ/ₐ
DIST_VOID1
dist void1
ⁿ/ₐ
DIST_VOID2
dist void2
ⁿ/ₐ
RADIUS_SWEEP
radius sweep
ⁿ/ₐ
BACK_2
back 2
ⁿ/ₐ
DIST_VOID_1
dist void 1
ⁿ/ₐ
DIST_VOID_2
dist void 2
ⁿ/ₐ
CUT_VOID
cut void
ⁿ/ₐ
DIST_VOID
dist void
ⁿ/ₐ
Catalog
Catalog
1
E2020200
0
0
0
0
22.250
Single Door Wardrobe Clos...
-1
0
0
1
0
3.000
3.875
29.250
72.000
30.000
0
0
12500
0
1
1
0
Hekman Contract
1
0
A7013
23.40.20.00
General Furniture and Spe...
0
0
0
1
0
Amare Wardrobes
www.hekmancontract.com
2014
24.750
0
amare_single_door_wardrob...
0
1
29.250
23.500
12.250
0
28.562
0.250
67.000
1
0
0
1
35.500
C7352
C7352
1
E2020200
0
0
0
2.500
Arched Queen Headboard
-1
47.500
0
12500
1
1
Hekman Contract
1
C7352
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
63.250
0
thermoshield_arched_headb...
70.000
C7343
C7343
1
E2020200
0
0
0
2.500
Arched Twin Headboard
-1
47.500
0
12500
1
1
Hekman Contract
1
C7343
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
42.250
0
28.000
C7348
C7348
1
E2020200
0
0
0
2.500
Arched Full Headboard
-1
47.500
0
12500
1
1
Hekman Contract
1
C7348
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
49.500
0
28.000
C7393
C7393
1
E2020200
0
0
0
0.750
Arched Medical Footboard
-1
15.000
0
12500
1
1
Hekman Contract
1
C7393
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
36.000
0
thermoshield_arched_medic...
92.188
0
5.000
0.250
92.188
C7391
C7391
1
E2020200
0
0
0
2.500
Arched Medical Headboard ...
-1
21.000
0
12500
1
1
Hekman Contract
1
C7391
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
39.500
0
72.618
1
0.062
2.000
92.188
C7252
C7252
1
E2020200
0
0
0
2.500
Curved Queen Headboard
-1
47.500
0
12500
1
1
Hekman Contract
1
C7252
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
63.250
0
thermoshield_curved_headb...
92.188
1
92.188
1
C7248
C7248
1
E2020200
0
0
0
2.500
Curved Full Headboard
-1
47.500
0
12500
1
1
Hekman Contract
1
C7248
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
57.250
0
92.188
1
92.188
0
C7243
C7243
1
E2020200
0
0
0
2.500
Curved Twin Headboard
-1
47.500
0
12500
1
1
Hekman Contract
1
C7243
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
42.250
0
92.188
1
92.188
0
C7293
C7293
1
E2020200
0
0
0
0.750
Curved Medical Footboard
-1
20.750
0
12500
1
1
Hekman Contract
1
C7293
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
36.000
0
thermoshield_curved_medic...
92.188
0
0.062
3.000
C7291
C7291
1
E2020200
0
0
0
2.500
Curved Medical Headboard ...
-1
21.000
0
12500
1
1
Hekman Contract
1
C7291
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
39.500
0
92.188
1
3.000
0.062
C7148
C7148
1
E2020200
0
0
0
2.500
Flat Full Headboard
-1
47.500
0
12500
1
1
Hekman Contract
1
C7148
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
57.250
0
thermoshield_flat_headboa...
1
0
2.296
C7152
C7152
1
E2020200
0
0
0
2.500
Flat Queen Headboard
-1
47.500
0
12500
1
1
Hekman Contract
1
C7152
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
63.250
0
1
1
2.296
C7143
C7143
1
E2020200
0
0
0
2.500
Flat Twin Headboard
-1
47.500
0
12500
1
1
Hekman Contract
1
C7143
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
42.250
0
1
0
2.296
C7191
C7191
1
E2020200
0
0
0
2.500
Flat Medical Headboard w/...
-1
21.000
0
12500
1
1
Hekman Contract
1
C7191
23.40.20.00
General Furniture and Spe...
0
0
1
0
Laminate Headboards
www.hekmancontract.com
2014
39.500
0
thermoshield_flat_medical...
1
2.296
0.062
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 다운로드