您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
a641 us
Allermuir
Powered by
CAD模型選擇
{allermuir/a641_us.prj},{NB=A641},{IDENT=A641},{ALWAYS_VERTICAL=1},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{HOST=0},{LEG_BASE_HEIGHT=14.102},{MASSUNIT=1},{OVERALL_DEPTH=33.898},{OVERALL_HEIGHT=41.398},{OVERALL_WIDTH=30.699},{ROOM_CALCULATION_POINT=0},{SEAT_HEIGHT=18.102},{SHARED=0},{WEIGHT=42},{WHITE_PLASTIC_BACK_MEMBRANE=0},{WORK_PLANE_BASED=0},{VAR04_CSI=12 51 00},{VAR95_CSI=12510},{ASSEMBLY_CODE=E2020200},{BASE=},{CATEGORY=},{COLOR_AVAILABILITY=See price list for material options},{CUSHIONA=},{DESCRIPTION=},{DESIGN_OPTION=-1},{FAMILY_NAME=},{GLIDE_FINISH=},{KEYNOTE=},{MANUFACTURER_ADDRESS=1630 Holland Road, Maumee, Ohio 43537 },{MANUFACTURER_FAX=(419) 887 5805},{MANUFACTURER_PHONE=(419) 887 5806}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
IDENT
ⁿ/ₐ
VAR04_CSI
04 csi
ⁿ/ₐ
VAR95_CSI
95 csi
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BASE
base
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
COLOR_AVAILABILITY
color availability
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUSHIONA
cushiona
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
GLIDE_FINISH
glide finish
ⁿ/ₐ
HOST
host
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LEG_BASE_HEIGHT
leg base height
ⁿ/ₐ
MANUFACTURER_ADDRESS
manufacturer address
ⁿ/ₐ
MANUFACTURER_FAX
manufacturer fax
ⁿ/ₐ
MANUFACTURER_PHONE
manufacturer phone
ⁿ/ₐ
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
OVERALL_DEPTH
overall depth
ⁿ/ₐ
OVERALL_HEIGHT
overall height
ⁿ/ₐ
OVERALL_WIDTH
overall width
ⁿ/ₐ
PRODUCT_LINE
product line
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
SEAT
seat
ⁿ/ₐ
SEAT_HEIGHT
seat height
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
STAND
stand
ⁿ/ₐ
SUBCATEGORY
subcategory
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
WHITE_PLASTIC_BACK_MEMBRANE
white plastic back membrane
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
A641
A641
12 51 00
12510
1
E2020200
See price list for materi...
0
0
-1
0
14.102
1630 Holland Road, Maumee...
(419) 887 5805
(419) 887 5806
(888) 887 5806
1
A641
23.40.70.14.64.11
Office Furniture
33.898
41.398
30.699
Open
0
18.102
0
Soft Seating
42
0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載