您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
a637 us
Allermuir
Powered by
CAD模型選擇
{allermuir/a637_us.prj},{NB=A637},{IDENT=A637},{VAR04_CSI=12 51 00},{VAR2_5__CASTERS=0},{VAR95_CSI=12510},{A630=0},{A631=0},{A632=0},{A633=0},{A637=1},{ADVANCED_SYNC_TILT_WITH_MULTI_POSITION_BACK=0},{AIRFLOW_BACK_MESH=0},{ALWAYS_VERTICAL=1},{ARM_HEIGHT_RANGE=6.75\" - 10.75\"},{ASSEMBLY_CODE=E2020200},{BLACK_COMPONENTS=0},{BLACK_GAS_LIFT=0},{BLACK_GRP_BASE=0},{BLACK_PLASTIC_BACK_MEMBRANE=0},{CASTER_OPTIONS=},{CATEGORY=},{COLOR_AVAILABILITY=See price list for material options},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DESCRIPTION=},{DESIGN_OPTION=-1},{FAMILY_NAME=},{GLIDE_FINISH=},{HEIGHT_ADJUSTABLE_ARMS=0},{HEIGHT_ADJUSTABLE_ARMS_WITH_MULTI_FUNTCTION_PAD=0},{HEIGHT_RANGE=42\" - 47.5\"},{HOST=0},{KEYNOTE=}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
IDENT
ⁿ/ₐ
VAR04_CSI
04 csi
ⁿ/ₐ
VAR2_5__CASTERS
2.5" casters
ⁿ/ₐ
VAR95_CSI
95 csi
ⁿ/ₐ
A630
a630
ⁿ/ₐ
A631
a631
ⁿ/ₐ
A632
a632
ⁿ/ₐ
A633
a633
ⁿ/ₐ
A637
a637
ⁿ/ₐ
ADVANCED_SYNC_TILT_WITH_MULTI_POSITION_BACK
advanced sync tilt with multi position back
ⁿ/ₐ
AIRFLOW_BACK_MESH
airflow back mesh
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ARM_HEIGHT_RANGE
arm height range
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BLACK_COMPONENTS
black components
ⁿ/ₐ
BLACK_GAS_LIFT
black gas lift
ⁿ/ₐ
BLACK_GRP_BASE
black grp base
ⁿ/ₐ
BLACK_PLASTIC_BACK_MEMBRANE
black plastic back membrane
ⁿ/ₐ
CASTER_OPTIONS
caster options
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
COLOR_AVAILABILITY
color availability
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
GLIDE_FINISH
glide finish
ⁿ/ₐ
HEIGHT_ADJUSTABLE_ARMS
height adjustable arms
ⁿ/ₐ
HEIGHT_ADJUSTABLE_ARMS_WITH_MULTI_FUNTCTION_PAD
height adjustable arms with multi funtction pad
ⁿ/ₐ
HEIGHT_RANGE
height range
ⁿ/ₐ
HOST
host
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LEED_STATS_URL
leed stats url
ⁿ/ₐ
LEG_BASE_1
leg base 1
ⁿ/ₐ
LUMBAR_ADJUSTMENT
lumbar adjustment
ⁿ/ₐ
MANUFACTURER_ADDRESS
manufacturer address
ⁿ/ₐ
MANUFACTURER_FAX
manufacturer fax
ⁿ/ₐ
MANUFACTURER_PHONE
manufacturer phone
ⁿ/ₐ
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NEGATIVE_SEAT_TILT
negative seat tilt
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
OPTIONAL_FEATURE_NOTES
optional feature notes
ⁿ/ₐ
OVERALL_DEPTH
overall depth
ⁿ/ₐ
OVERALL_HEIGHT
overall height
ⁿ/ₐ
OVERALL_WIDTH
overall width
ⁿ/ₐ
POLISHED_ALUMINUM_ARM_CARRIER
polished aluminum arm carrier
ⁿ/ₐ
POLISHED_ALUMINUM_BASE
polished aluminum base
ⁿ/ₐ
PRICING_URL
pricing url
ⁿ/ₐ
PRODUCT_LINE
product line
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
SEAT_DEPTH
seat depth
ⁿ/ₐ
SEAT_DEPTH_ADJUSTMENT
seat depth adjustment
ⁿ/ₐ
SEAT_HEIGHT
seat height
ⁿ/ₐ
SEAT_HEIGHT_RANGE
seat height range
ⁿ/ₐ
SEAT_OR_BASE
seat or base
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SLIMLINE_UPHOLSTERY
slimline upholstery
ⁿ/ₐ
STACKS
stacks
ⁿ/ₐ
STAND
stand
ⁿ/ₐ
SUBCATEGORY
subcategory
ⁿ/ₐ
TWO_TONE_UPHOLSTERY
two tone upholstery
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
WHITE_PLASTIC_BACK_MEMBRANE
white plastic back membrane
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
A637
A637
12 51 00
0
12510
0
0
0
0
1
0
0
1
6.75" - 10.75"
E2020200
0
0
0
0
See price list for materi...
0
0
-1
0
0
42" - 47.5"
0
1
0
1630 Holland Road, Maumee...
(419) 887 5805
(419) 887 5806
(888) 887 5806
1
A637
0
23.40.70.14.64.11
Office Furniture
600
810
730
0
0
Conic
0
469.9
0
490
18.5" - 23.25"
0
0
0
Soft Seating
0
37
0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載