您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
8 group distributor collector incl. engines
Itho Daalderop
Powered by
CAD模型選擇
{itho_daalderop/820group20distributor20collector20incl.20engines.prj},{NB=8 group distributor collector incl. engines},{ORDERNO=8 group distributor collector incl. engines},{ALWAYS_VERTICAL=1},{CLASSIFICATION=0},{CONNECTION_DIAMETER=25.400},{COST=0},{CUSTOM=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEPTH=116.999},{HEIGHT=334.996},{HOST=0},{HYDRONIC_RETURN_FLOW_1=0},{HYDRONIC_RETURN_FLOW_2=0},{HYDRONIC_RETURN_FLOW_3=0},{HYDRONIC_RETURN_FLOW_4=0},{HYDRONIC_RETURN_FLOW_5=0},{HYDRONIC_RETURN_FLOW_6=0},{HYDRONIC_RETURN_FLOW_7=0},{HYDRONIC_RETURN_FLOW_8=0},{HYDRONIC_RETURN_FLOW_9=0},{HYDRONIC_SUPPLY_FLOW_1=0},{HYDRONIC_SUPPLY_FLOW_2=0},{HYDRONIC_SUPPLY_FLOW_3=0},{HYDRONIC_SUPPLY_FLOW_4=0},{HYDRONIC_SUPPLY_FLOW_5=0},{HYDRONIC_SUPPLY_FLOW_6=0},{HYDRONIC_SUPPLY_FLOW_7=0}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ARTICLE_DESCRIPTION
article description
ⁿ/ₐ
ARTICLE_TYPE
article type
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BLACK
black
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CB_NL_CLASS
cb-nl class
ⁿ/ₐ
CLASSIFICATION
classification
ⁿ/ₐ
CONNECTION
connection
ⁿ/ₐ
CONNECTION_DIAMETER
connection diameter
ⁿ/ₐ
COPYRIGHT
copyright
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUSTOM
custom
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEPTH
depth
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
EMCS_VERSION
emcs version
ⁿ/ₐ
ETIM_ARTICLE_CLASS
etim article class
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FAMILY_VERSION
family version
ⁿ/ₐ
FUNCTION_CODE
function code
ⁿ/ₐ
GREY
grey
ⁿ/ₐ
GTIN
gtin
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HOST
host
ⁿ/ₐ
HYDRONIC_RETURN_FLOW_1
hydronic return flow 1
ⁿ/ₐ
HYDRONIC_RETURN_FLOW_2
hydronic return flow 2
ⁿ/ₐ
HYDRONIC_RETURN_FLOW_3
hydronic return flow 3
ⁿ/ₐ
HYDRONIC_RETURN_FLOW_4
hydronic return flow 4
ⁿ/ₐ
HYDRONIC_RETURN_FLOW_5
hydronic return flow 5
ⁿ/ₐ
HYDRONIC_RETURN_FLOW_6
hydronic return flow 6
ⁿ/ₐ
HYDRONIC_RETURN_FLOW_7
hydronic return flow 7
ⁿ/ₐ
HYDRONIC_RETURN_FLOW_8
hydronic return flow 8
ⁿ/ₐ
HYDRONIC_RETURN_FLOW_9
hydronic return flow 9
ⁿ/ₐ
HYDRONIC_SUPPLY_FLOW_1
hydronic supply flow 1
ⁿ/ₐ
HYDRONIC_SUPPLY_FLOW_2
hydronic supply flow 2
ⁿ/ₐ
HYDRONIC_SUPPLY_FLOW_3
hydronic supply flow 3
ⁿ/ₐ
HYDRONIC_SUPPLY_FLOW_4
hydronic supply flow 4
ⁿ/ₐ
HYDRONIC_SUPPLY_FLOW_5
hydronic supply flow 5
ⁿ/ₐ
HYDRONIC_SUPPLY_FLOW_6
hydronic supply flow 6
ⁿ/ₐ
HYDRONIC_SUPPLY_FLOW_7
hydronic supply flow 7
ⁿ/ₐ
HYDRONIC_SUPPLY_FLOW_8
hydronic supply flow 8
ⁿ/ₐ
HYDRONIC_SUPPLY_FLOW_9
hydronic supply flow 9
ⁿ/ₐ
IFCEXPORTAS
ifcexportas
ⁿ/ₐ
IFCEXPORTTYPE
ifcexporttype
ⁿ/ₐ
INTERNAL_ART__NO_
internal art. no.
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LENGTH
length
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MANUFACTURER_ART__NO_
manufacturer art. no.
ⁿ/ₐ
MANUFACTURER_URL
manufacturer url
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NUMBER_OF_GROUPS
number of groups
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PIPE_TYPE_CATEGORY
pipe type category
ⁿ/ₐ
PORT_CONNECTION_DIAMETER
port connection diameter
ⁿ/ₐ
PRODUCT_LINE
product line
ⁿ/ₐ
REVIT_VERSION
revit version
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
STABU_CODE
stabu code
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
USE_NOMINAL_DIAMETER
use nominal diameter
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WATERMARKED_BY
watermarked by
ⁿ/ₐ
WHITE
white
ⁿ/ₐ
WHOLESALER
wholesaler
ⁿ/ₐ
WHOLESALER_ART__NO_
wholesaler art. no.
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
YELLOW
yellow
ⁿ/ₐ
NAME
name
ⁿ/ₐ
8 group distributor colle...
8 group distributor colle...
1
8 ports manifold with val...
8CH
0
25.400
0
0
0
116.999
8 ports manifold with val...
-1
2.0
EC010382
11.14
8712922216224
334.996
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
522
Itho Daalderop
758-0008
http://zakelijk.ithodaald...
1
8CH
8
23.75.70.00
HVAC Distribution Devices
0
M561
19
Itho Daalderop
2017
0
1
0
1
Autodesk Revit 2017
0
8 group distributor colle...
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
mit Spül-, Füll, Entleer- und Entlüftungsventil
strawa
10.09.2021
9 group distributor collector incl. engines
Itho Daalderop
07.06.2021
Ball valves with wing lever, female/male thread
Riegler
10.02.2016
FM - Flow meter
HPS International
01.02.2021
mit Spül-, Füll, Entleer- und Entlüftungsventil
strawa
10.09.2021
mit Spül-, Füll, Entleer- und Entlüftungsventil
strawa
10.09.2021
10 group distributor collector incl. engines
Itho Daalderop
07.06.2021
BA-485B - Brass Ball Valve
Milwaukee Valve
06.03.2024
6 group distributor collector incl. engines
Itho Daalderop
07.06.2021
EasyPac Commercial Riser Assemblies 1-14 - 8 (DN32 - DN200)
Viking
09.09.2020
6 (DN150) Model F Deluge Valve Horizontal Conventional Trim
Viking
09.09.2020
DSP7 - Pilot operated distributor solenoid or hydraulic controlled - subpla...
Duplomatic
11.04.2024
Show more
Previews
3D
2D
下載CAD模型
CAD下載