您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
50456?filename=ATC-XE812E-1G
EVAPCO
Powered by
CAD模型選擇
{evapco/504563ffilename3datc-xe812e-1g.prj},{NB=Evapco},{IDENT=Evapco},{ALWAYS_VERTICAL=1},{CLASSIFICATION=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{HOST=0},{MAKE_UP_WATER_PRESSURE_MAX=50},{MAKE_UP_WATER_PRESSURE_MIN=20},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{WORK_PLANE_BASED=0},{ASSEMBLY_CODE=},{CATEGORY=},{DESCRIPTION=CLOSED CIRCUIT COOLER},{DESIGN_OPTION=-1},{DRAWING_NUMBER=WB3TM3606-DRA-ST},{FAMILY_NAME=},{HEAVIEST=14410},{KEYNOTE=},{MANUFACTURER=EVAPCO},{MODEL=ATC-XE812E-1G},{NUMBER_SHIPPING_SECTIONS=4},{OMNICLASS_NUMBER=23.75.00.00},{OMNICLASS_TITLE=Climate Control (HVAC)},{OPERATING=52980},{SHIPPING=36120},{TYPE_COMMENTS=},{TYPE_IMAGE=},{TYPE_NAME=}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
IDENT
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CLASSIFICATION
classification
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DRAWING_NUMBER
drawing number
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
HEAVIEST
heaviest
ⁿ/ₐ
HOST
host
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
MAKE_UP_WATER_PRESSURE_MAX
make-up water pressure max
ⁿ/ₐ
MAKE_UP_WATER_PRESSURE_MIN
make-up water pressure min
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NUMBER_SHIPPING_SECTIONS
number shipping sections
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
OPERATING
operating
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SHIPPING
shipping
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
Evapco
Evapco
1
0
0
0
CLOSED CIRCUIT COOLER
-1
WB3TM3606-DRA-ST
14410
0
50
20
EVAPCO
1
ATC-XE812E-1G
4
23.75.00.00
Climate Control (HVAC)
52980
0
0
1
0
36120
WWW.EVAPCO.COM
0
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
74224?filename=AT-110-812
EVAPCO
21.01.2021
RDF800KN_S55770-T350
Siemens Building Technologies EUROPEAN Portfolio
08.11.2023
Show more
Previews
3D
2D
下載CAD模型
CAD下載