您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
4-Sensor R-G-B+NIR (Prism)
JAI
line20scan20cameras
Powered by
CAD模型選擇
{jai/line20scan20cameras/4-sensor20r-g-b2bnir2028prism29.prj},{NB=LQ-401-CL},{ORDERNO=LQ-401-CL},{ACTIVE_SENSOR_DIMENSIONS_WXH=28.7 mm},{CAMERA_DIMENSIONS_HXWXL=90 x 90 x 120 mm},{CELL_SIZE_WXH=7.0 x 7.0 µm},{COLOR_MONO=Color},{FRAME_RATE_LINE_RATE=18 kHz},{INTERFACE=Camera Link},{LENS_MOUNT=F-mount or M52-mount},{LIGHT_SPECTRUM=Visible + NIR},{MODEL=LQ-401-CL},{OPERATING_TEMPERATURE__AMBIENT_=-5°C to +45°C},{OPTICAL_FORMAT=28.67 mm},{POWER_CONSUMPTION=9.00 Watt},{PRODUCT_LINE=Sweep+ Series},{RESOLUTION=NA},{RESOLUTION_WXH=4096 x 1 px},{ROI=NA},{SENSOR_DIAGONAL=28.7 mm},{SENSOR_NAME=NA},{SENSORS=4xCMOS RGBNIR},{SHUTTER_TYPE=Global shutter},{TYPE=Line Scan},{VIDEO_OUTPUT=810-bit},{WEIGHT=1050 g},{NAME=LQ-401-CL}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
LINA
明細表
ORDERNO
ⁿ/ₐ
ACTIVE_SENSOR_DIMENSIONS_WXH
active sensor dimensions wxh
ⁿ/ₐ
CAMERA_DIMENSIONS_HXWXL
camera dimensions hxwxl
ⁿ/ₐ
CELL_SIZE_WXH
cell size wxh
ⁿ/ₐ
COLOR_MONO
color mono
ⁿ/ₐ
FRAME_RATE_LINE_RATE
frame rate line rate
ⁿ/ₐ
INTERFACE
interface
ⁿ/ₐ
LENS_MOUNT
lens mount
ⁿ/ₐ
LIGHT_SPECTRUM
light spectrum
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OPERATING_TEMPERATURE__AMBIENT_
operating temperature (ambient)
ⁿ/ₐ
OPTICAL_FORMAT
optical format
ⁿ/ₐ
POWER_CONSUMPTION
power consumption
ⁿ/ₐ
PRODUCT_LINE
product line
ⁿ/ₐ
RESOLUTION
resolution
ⁿ/ₐ
RESOLUTION_WXH
resolution wxh
ⁿ/ₐ
ROI
roi
ⁿ/ₐ
SENSOR_DIAGONAL
sensor diagonal
ⁿ/ₐ
SENSOR_NAME
sensor name
ⁿ/ₐ
SENSORS
sensors
ⁿ/ₐ
SHUTTER_TYPE
shutter type
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
VIDEO_OUTPUT
video output
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
NAME
name
ⁿ/ₐ
LQ-401-CL
LQ-401-CL
28.7 mm
90 x 90 x 120 mm
7.0 x 7.0 µm
Color
18 kHz
Camera Link
F-mount or M52-mount
Visible + NIR
LQ-401-CL
-5°C to +45°C
28.67 mm
9.00 Watt
Sweep+ Series
NA
4096 x 1 px
NA
28.7 mm
NA
4xCMOS RGBNIR
Global shutter
Line Scan
810-bit
1050 g
LQ-401-CL
LQ-201-CL
LQ-201-CL
28.7 mm
90 x 90 x 120 mm
14.0 x 14.0 µm
Color
33 kHz
Camera Link
F-mount or M52-mount
Visible + NIR
LQ-201-CL
-5°C to +45°C
28.67 mm
9.00 Watt
Sweep+ Series
NA
2048 x 1 px
NA
28.7 mm
NA
4xCMOS RGBNIR
Global shutter
Line Scan
810-bit
1050 g
LQ-201-CL
SW-4000Q-SFP
SW-4000Q-SFP
30.8 mm
90 x 90 x 120 mm
7.5 x 7.5 µm or 7.5 x 10....
Color
72 kHz
SFP+ over 10 Gigabit Ethe...
F-mount or M52-mount
Visible + NIR
SW-4000Q-SFP
-5°C to +45°C
30.72 mm
17.40 Watt
Sweep+ Series
NA
4096 x 1 px
Yes
30.8 mm
Custom
4xCMOS RGBNIR
Global shutter
Line Scan
810-bit
980 g
SW-4000Q-SFP
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載