피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
환영합니다
CAD 모델
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
환영합니다
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
공인 카탈로그
카테고리 별
표준별
IFC 4.0 제작
언어선택:
English
English
120 Series - 200 BTU
EIC Solutions
thermoelectric20air20conditioners
Powered by
CAD모델 선택
{eic/thermoelectric20air20conditioners/12020series20-2020020btu.prj},{NB=AAC-120-4XT-HCF-CE},{ORDERNO=AAC-120-4XT-HCF-CE},{CONSTRUCTION=Stainless steel (covers and mounting flange)},{COOLING_CAPACITY=200 BTUHR},{DIMENSIONS=7 14H x 5 18W x 7D body, 8 14H x 6W flange},{FEATURES=Power supply with polycarbonate case & 9' power cord},{FREQUENCY=5060 Hz},{HEATING_COOLING=HeatingCooling},{INCLUDES=Self-contained condensate drip pan, mounting hardware and gasket},{MOUNTING=Flush-mount},{NEMA_RATING=NEMA 4X – IndoorOutdoor},{OPERATING_RANGE=Up to 104 degrees F (High ambient models available)},{POWER=240 VAC, 5060 Hz at 1 AMP},{TEMPERATURE_CONTROL=Adjustable thermostat},{WARRANTY=One year},{WEIGHT=13 lbs.},{NAME=AAC-120-4XT-HCF-CE}
필터 설정
필터 적용
필터의 삭제
취소
CAD 다운로드
1
2
3
4
5
6
7
8
LINA
BOM
ORDERNO
ⁿ/ₐ
CONSTRUCTION
construction
ⁿ/ₐ
COOLING_CAPACITY
cooling capacity
ⁿ/ₐ
DIMENSIONS
dimensions
ⁿ/ₐ
FEATURES
features
ⁿ/ₐ
FREQUENCY
frequency
ⁿ/ₐ
HEATING_COOLING
heating cooling
ⁿ/ₐ
INCLUDES
includes
ⁿ/ₐ
MOUNTING
mounting
ⁿ/ₐ
NEMA_RATING
nema rating
ⁿ/ₐ
OPERATING_RANGE
operating range
ⁿ/ₐ
POWER
power
ⁿ/ₐ
TEMPERATURE_CONTROL
temperature control
ⁿ/ₐ
WARRANTY
warranty
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
NAME
name
ⁿ/ₐ
AAC-120-4XT-F-CE
AAC-120-4XT-F-CE
Stainless steel (covers a...
200 BTUHR
7 14H x 5 18W x 7D body, ...
Power supply with polycar...
5060 Hz
Cooling only
Self-contained condensate...
Flush-mount
NEMA 4X – IndoorOutdoor
Up to 104 degrees F (High...
240 VAC, 5060 Hz at 1 AMP
Adjustable thermostat
One year
13 lbs.
AAC-120-4XT-F-CE
AAC-120-4XT-HC-CE
AAC-120-4XT-HC-CE
Stainless steel (covers a...
200 BTUHR
7 14H x 5 18W x 7D body, ...
Power supply with polycar...
5060 Hz
HeatingCooling
Self-contained condensate...
Through-mount
NEMA 4X – IndoorOutdoor
Up to 104 degrees F (High...
240 VAC, 5060 Hz at 1 AMP
Adjustable thermostat
One year
12 lbs.
AAC-120-4XT-HC-CE
AAC-120-4XT-HCF
AAC-120-4XT-HCF
Stainless steel (covers a...
200 BTUHR
7 14H x 5 18W x 7D body, ...
Power supply with polycar...
5060 Hz
HeatingCooling
Self-contained condensate...
Flush-mount
NEMA 4X – IndoorOutdoor
Up to 140 degrees F (DC-p...
120 VAC, 5060 Hz at 2 AMP...
Adjustable thermostat
One year
10 lbs.
AAC-120-4XT-HCF
AAC-120-4XT-HCF-CE
AAC-120-4XT-HCF-CE
Stainless steel (covers a...
200 BTUHR
7 14H x 5 18W x 7D body, ...
Power supply with polycar...
5060 Hz
HeatingCooling
Self-contained condensate...
Flush-mount
NEMA 4X – IndoorOutdoor
Up to 104 degrees F (High...
240 VAC, 5060 Hz at 1 AMP
Adjustable thermostat
One year
13 lbs.
AAC-120-4XT-HCF-CE
AAC-120-4XT-F
AAC-120-4XT-F
Stainless steel (covers a...
200 BTUHR
7 14H x 5 18W x 7D body, ...
Power supply with polycar...
5060 Hz
Cooling only
Self-contained condensate...
Flush-mount
NEMA 4X – IndoorOutdoor
Up to 140 degrees F (DC-p...
120 VAC, 5060 Hz at 2 AMP...
Adjustable thermostat
One year
10 lbs.
AAC-120-4XT-F
AAC-120-4XT-CE
AAC-120-4XT-CE
Stainless steel (covers a...
200 BTUHR
7 14H x 5 18W x 7D body, ...
Power supply with polycar...
5060 Hz
Cooling only
Self-contained condensate...
Through-mount
NEMA 4X – IndoorOutdoor
Up to 104 degrees F (High...
240 VAC, 5060 Hz at 1 AMP
Adjustable thermostat
One year
12 lbs.
AAC-120-4XT-CE
AAC-120-4XT-HC
AAC-120-4XT-HC
Stainless steel (covers a...
200 BTUHR
7 14H x 5 18W x 7D body, ...
Power supply with polycar...
5060 Hz
HeatingCooling
Self-contained condensate...
Through-mount
NEMA 4X – IndoorOutdoor
Up to 140 degrees F (DC-p...
120 VAC, 5060 Hz at 2 AMP...
Adjustable thermostat
One year
10 lbs.
AAC-120-4XT-HC
AAC-120-4XT
AAC-120-4XT
Stainless steel (covers a...
200 BTUHR
7 14H x 5 18W x 7D body, ...
Power supply with polycar...
5060 Hz
Cooling only
Self-contained condensate...
Through-mount
NEMA 4X – IndoorOutdoor
Up to 140 degrees F (DC-p...
120 VAC, 5060 Hz at 2 AMP...
Adjustable thermostat
One year
10 lbs.
AAC-120-4XT
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 다운로드